目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
R 3EL - 001...710 - 3 stages in line
Rossi
EP series Planetary gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/ep10_motoriduttori_epicicloidali_new/r_3el_asmtab.prj},{NB=R 3EL 030A 50.6Y C110M1 F10e C - 48x82 B5},{A3X=30},{DB24018=14.000},{LB24018=40.000},{A1=R},{A2=3EL},{A3=030},{A4=A},{I=50.6,60.1,71.3,76.2,90.4,106,115,130,135,165,173,203,212,249 },{A8XI='28x250','38x300','42x350','48x350','55x400','60x450'},{A8XC='48x82','48x82, IF'},{A8XU='-'},{A8XV='48x82'},{R1=30300101},{R2=60120151},{R3=30150101},{R4=60060153},{R5=30040101},{R6=-},{A5=50.6},{A6=C110M1 F10e},{A7=C},{A7BB=-},{A8=48x82},{A9=B5},{A10=-},{A11=-},{A12=-},{A13=-},{A14=No},{A15=-},{A16=No},{A17=-},{A18=-},{A19=-},{A20=-},{A21=-},{A32=-},{A22=},{A23=-},{A24=},{A25=},{A26=},{A27=},{A28=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
A1
Machine
ⁿ/ₐ
A2
Train or gears
ⁿ/ₐ
A3
Size
ⁿ/ₐ
A4
Stage composition
ⁿ/ₐ
R 3EL 001A 49.7Y C038M1 F...
R
3EL
001
A
R 3EL 002A 49.7Y C042M1 F...
R
3EL
002
A
R 3EL 003A 50.6Y H055M1 A...
R
3EL
003
A
R 3EL 004A 50.6Y H065M1 A...
R
3EL
004
A
R 3EL 006A 50.6Y H070M1 A...
R
3EL
006
A
R 3EL 009A 51.6Y H080M1 A...
R
3EL
009
A
R 3EL 012A 51.6Y H090M1 A...
R
3EL
012
A
R 3EL 015A 51.6Y H095M1 A...
R
3EL
015
A
R 3EL 018A 51.6Y H105M1 A...
R
3EL
018
A
R 3EL 021A 51.6Y H105M1 A...
R
3EL
021
A
R 3EL 022A 51.6Y C100M1 F...
R
3EL
022
A
R 3EL 030A 50.6Y C110M1 F...
R
3EL
030
A
R 3EL 031A 50.6Y C110M2 F...
R
3EL
031
A
R 3EL 042A 51.7Y C120M1 F...
R
3EL
042
A
R 3EL 043A 51.7Y C120M2 F...
R
3EL
043
A
R 3EL 060A 50.6Y C140M1 F...
R
3EL
060
A
R 3EL 061A 50.6Y Z120M2 F...
R
3EL
061
A
R 3EL 085A 60.1Y C160M1 F...
R
3EL
085
A
R 3EL 125A 61.4Y H180M1 A...
R
3EL
125
A
R 3EL 180A 60.2Y H200M1 A...
R
3EL
180
A
R 3EL 250A 71.4Y H230M1 A...
R
3EL
250
A
R 3EL 355A 73Y H260M1 A10...
R
3EL
355
A
R 3EL 500A 71.5Y H280M1 A...
R
3EL
500
A
R 3EL 710A 73Y H340M1 A10...
R
3EL
710
A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R 4EL - 001...710 - 4 stages in line
Rossi
19.04.2024
R 2EL - 001...710 - 2 stages in line
Rossi
19.04.2024
R 3EB - 001...355 - 3 stages bevel helical
Rossi
19.04.2024
MR 3I 50...180 - Gearmotors MR 3I 50...180
Rossi
27.02.2024
HB 63...160S - Asynchronous three-phase motor
Rossi
27.02.2024
R 4EB - 001...710 - 4 stages bevel helical
Rossi
19.04.2024
R 1EL - 001...043 - 1 stage in line
Rossi
19.04.2024
MR3I 40-360 - Gearmotors MR 3I 40-360
Rossi
29.02.2024
MR C2I 140-360 - Gearmotors MR C2I 140-360
Rossi
05.02.2024
MR CI 40-280 - Gearmotors MR CI 40-280
Rossi
05.02.2024
HBZ 63...160S - Brake motor for gearmotors
Rossi
27.02.2024
MR 2I 40-360 - Gearmotors MR 2I 40-360
Rossi
05.02.2024
MR ICI 40-200 - Gearmotors MR ICI 40-200
Rossi
04.04.2024
R 2EB - 001...125 - 2 stages bevel helical
Rossi
19.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表