目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
MR 2I 50...180 - Gearmotors MR 2I 50...180
Rossi
E series Coaxial gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/e04_riduttori_e_motoriduttori_coassiali/mr2i_50_180_tab.prj},{NB=E_MR_2I_81_UC2A_90L B5_B3_20.1_____HB_90_TB0_L_4_50/60_ErP_-_B5_____},{IDNR=MIN},{GRANDEZZA=81},{A=192},{B=123},{B1=87},{C=43.0},{D=48},{E=80},{F=14.0},{G1=22},{H=160},{H0=106},{K=16.0},{L=24.0},{L1=17},{M=215},{N=180},{P=250},{Q=4.0},{R=19.0},{S=14},{T=226},{U=171},{U1=157},{B3=3.1},{B6=4.3},{V6=4.30},{V5=5.5},{RID=10.455},{FLM=9.462},{SPECX=40.000},{EAS1=0,'No',1,'Estremità albero lento speciale'},{ESECUZIONE=1},{MOTORTYPE=10},{FC=1},{I=20.1},{EAS=0},{FB5M=0},{FQ=0},{AGIT=0},{A18=HB-Standard motor},{A19=90},{A20=TB0},{A21=L},{A22=4},{A32=50/60},{A23=ErP},{A24=-},{A25=B5},{A26=},{A27=},{A28=},{A29=},{A30=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
GRANDEZZA
Gear reducer size
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
G1
[mm]
H
h11
[mm]
H0
h11
[mm]
K
[mm]
L
[mm]
L1
[mm]
M
[mm]
N
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
U1
[mm]
P1
[mm]
X
[mm]
Y
[mm]
Y1
[mm]
W
[mm]
W1
[mm]
MASS
Mass
[kg]
OLIO
Oil quantity
[l]
E_MR_2I_50_UC2A_71 B5_B3_...
50
124
76
52
30.5
24
50
9.5
128
16
106
71
11.5
17.0
12
130
110
160
3.5
13.5
10
148
110
100
160
140
211
405
112
218
19
0.80
E_MR_2I_51_UC2A_71 B5_B3_...
51
124
76
52
30.5
28
42
9.5
128
16
106
71
11.5
17.0
12
130
110
160
3.5
13.5
10
148
110
100
160
140
211
397
112
218
19
0.80
E_MR_2I_63_UC2A_80 B5_B3_...
63
153
96
66
36.5
32
58
11.5
158
19
132
85
14.0
20.0
14
165
130
200
3.5
16.0
12
182
136
124
200
160
231
466
122
254
30
1.60
E_MR_2I_64_UC2A_80 B5_B3_...
64
153
96
66
36.5
38
58
11.5
158
19
132
85
14.0
20.0
14
165
130
200
3.5
16.0
12
182
136
124
200
160
231
466
122
254
30
1.60
E_MR_2I_80_UC2A_90S B5_B3...
80
192
123
87
43.0
38
80
14.0
197
22
160
106
16.0
24.0
17
215
180
250
4.0
19.0
14
226
171
157
200
180
270
569
149
309
53
3.10
E_MR_2I_81_UC2A_90L B5_B3...
81
192
123
87
43.0
48
80
14.0
197
22
160
106
16.0
24.0
17
215
180
250
4.0
19.0
14
226
171
157
200
180
270
569
149
309
53
3.10
E_MR_2I_100_UC2A_100 B5_B...
100
240
160
119
51.5
48
82
14.0
242
27
195
132
18.0
28.5
20
265
230
300
4.0
22.5
16
280
214
198
250
207
343
694
164
359
87
5.60
E_MR_2I_101_UC2A_112M-MB ...
101
240
160
119
51.5
55
82
14.0
242
27
195
132
18.0
28.5
20
265
230
300
4.0
22.5
16
280
214
198
250
207
343
694
164
359
87
5.60
E_MR_2I_125_UC2A_132S-M B...
125
297
200
151
59.0
60
105
18.0
297
30
236
160
22.0
35.0
25
300
250
350
5.0
26.5
19
345
264
245
300
260
402
839
196
432
170
10.20
E_MR_2I_126_UC2A_132S-M B...
126
297
200
151
59.0
70
105
18.0
297
30
236
160
22.0
35.0
25
300
250
350
5.0
26.5
19
345
264
245
300
260
402
839
196
432
170
10.20
E_MR_2I_140_UC2A_132MA-MB...
140
297
218
169
59.0
80
130
18.0
315
30
250
160
22.0
35.0
25
300
250
350
5.0
26.5
19
345
282
263
300
260
402
877
196
431
183
11.60
E_MR_2I_160_UC2A_160M-L B...
160
373
250
191
68.5
90
130
22.0
366
34
295
200
27.0
42.0
30
400
350
450
5.0
31.5
22
430
326
304
350
315
540
1070
235
522
285
19.60
E_MR_2I_180_UC2A_180L B5_...
180
373
275
216
68.5
100
165
22.0
391
34
315
200
27.0
42.0
30
400
350
450
5.0
31.5
22
430
351
329
350
354
615
1224
257
1
362
23.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表