目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
KRR - industrial form - Solid Clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Cross clamps
Multi-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/rechtw_verb/kreuz_klem/mehrteilig/krr_if.prj},{NB=103000030200#IF-Kreuzklemmstck-KRR30},{CODE=103000030},{A=30.100},{B=30.100},{C=38.000},{D=45.000},{E=45.000},{G=45.000},{H=64.000},{K=62.000},{L=83.000},{M=45.000},{R=46.000},{SD=8.000},{SW=13.000},{SWM=11.000},{SKL=5.300},{ST=7.000},{SB=11.500},{KM=1.000},{DU=16.000},{HU=1.600},{LFK=21.500},{RFK=10.000},{W1=6.000},{W2=7.500},{TA=15.500},{ME=7.000},{CNSMASSEXACT=0.35},{IDNR=},{ARTIKEL=Kreuzklemmstück},{ARTIKELHELP=Kreuzklemmstck-KRR30},{TYPE=KRR 30},{KLAVIS=verzinkte Schrauben},{KLBVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M8x45},{KLEMMHEBELSNR=9022501},{CNSMAT=Aluminium-Guss},{CNSSTDDTIME=2 Tage},{WARTUNGSINTVALL=Keine Notwendigkeit}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
KLAVIS
Clamping A
ⁿ/ₐ
KLBVIS
Clamping B
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
A
clamp diameter A
[mm]
B
clamp diameter B
[mm]
C
distance clamp diameter
[mm]
D
Höhe rechteckiges Element
[mm]
E
width basic body
[mm]
G
distance clamping eye
[mm]
H
Total width
[mm]
K
auxillary dimension
[mm]
L
Total length
[mm]
M
fixing holes
[mm]
R
distance drilled hole - flange clamp
ⁿ/ₐ
S
Screw
ⁿ/ₐ
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
102500030200 Kreuzklemmst...
Cross clamp
KRR 25
102500030200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
25.100
25.100
38.000
45.000
45.000
45.000
64.000
62.000
83.000
45.000
46.000
M8x45
9022501
Cast aluminium
0.37
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
103000030200 Kreuzklemmst...
Cross clamp
KRR 30
103000030200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
30.100
30.100
38.000
45.000
45.000
45.000
64.000
62.000
83.000
45.000
46.000
M8x45
9022501
Cast aluminium
0.35
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
103500030200 Kreuzklemmst...
Cross clamp
KRR 35
103500030200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
35.200
35.200
50.000
60.000
60.000
60.000
77.000
75.000
110.000
60.000
57.000
M8x45
9022801
Cast aluminium
0.67
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
104000030200 Kreuzklemmst...
Cross clamp
KRR 40
104000030200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
40.200
40.200
50.000
60.000
60.000
60.000
77.000
75.000
110.000
60.000
57.000
M8x45
9022801
Cast aluminium
0.65
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
76169910
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表