目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Angle clamp W-KU - Light clamps
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Light Clamps - Plastic Tube Connectors
Right angle connection
Angle clamps
Single-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/lightdesign/rechtw_verb/winkel_klem/einteilig/kst_w_ku_assytable.prj},{NB=K10018ACSR18R18#Winkelklemmstck_W-KU_W12-18},{C=30.5},{D=25},{E=30},{F=34.0},{G=25},{H=26.5},{K=55.5},{L=64.5},{M=43.000},{P=21.0},{R=49.5},{SCHLBR=2.500},{DBO=6.400},{ST=4.000},{SW=10.000},{RA1=21.500},{ABST=11.900},{RA2=7.500},{BROE=25.000},{HOE=7.500},{CNSMASSEXACT=0.04},{FONT=3.5},{CNSCOGX=-13.200},{CNSCOGY=0.000},{CNSCOGZ=16.400},{IDNR=},{ARTIKEL=Winkelklemmstück W-KU},{ARTIKELHELP=Winkelklemmstck_W-KU_W12-18},{TYPE=W 12-18},{TYPEHELP=W1218},{CODE=K10018AC},{BEZMATNRMUTTER=Skt-Mutter EN ISO 10511-M6-8-St VZ},{MATNRMUTTER=X096941},{BEZMATNRSCHRAUB=Zyl-Schr. DIN 7984-M6x18-8.8 VZ},{MATNRKLEMSCHR=X094881},{SCHRAUBENVIS=verzinkt (Standard)},{ANFRAGE=Edelstahlschrauben},{KLAVIS=18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
SCHRAUBENVIS
Screw type
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
KLAVIS
Clamping A
ⁿ/ₐ
KLBVIS
Clamping B
ⁿ/ₐ
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
K
[mm]
L
[mm]
M
[mm]
P
[mm]
R
[mm]
S
ⁿ/ₐ
KLA
Clamping A
ⁿ/ₐ
KLB
Clamping B
ⁿ/ₐ
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time of the article after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
K10018ACSR18R18 Winkelkle...
Angle clamp W-KU
W 12-18
K10018ACSR18R18
Zinc plated (standard)
Stainless steel screws
18
18
30.5
25
30
34.0
25
26.5
55.5
64.5
43.000
21.0
49.5
M6x14
7.000
7.000
93024
Plastic -PA
Purchase only in pack qua...
0.04
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
39269097
K10030ACSR30R30 Winkelkle...
Angle clamp W-KU
W 20-30
K10030ACSR30R30
Zinc plated (standard)
Stainless steel screws
Size 30
Size 30
45.0
40
45
52.5
40
41.5
85.0
97.5
65.000
28.5
75.5
M8x20
11.000
11.000
902381
Plastic -PA
Purchase only in pack qua...
0.11
2 Days after receipt of o...
No Need
DE71223010
23-35-01-90
39269097
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表