目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Final plug - Beschläge
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Accessories Aluminium Profiles
Visible profiles (G-Profiles)
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/zubehoer/sichtprofile/g_abdeckstopfen.prj},{NB=4B68500#Abdeckstopfen},{BEST=4B68500},{ADURCH=6.600},{IDURCH=5.000},{GESHOEHE=3.000},{RADIUS=0.000},{EINTIEFE=2.200},{FASE=1.500},{RF=1},{CNSMASSEXACT=0.100},{ARTIKEL=Abdeckstopfen},{TYPE=Befestigungssatz Spannschraube},{MENGE=100 Stueck},{FARBE=RAL9006},{HINWEISVPE=Bitte beachten Sie die Bestellmengen für diesen Artikel (siehe Katalog)},{CNSMAT=Kunststoff},{CNSSTDDTIME=1 Woche},{WARTUNGSINTVALL=keine Notwendigkeit},{WEEE=DE71223010},{ECLASS80=23-36-02-90},{WARENNUMMER=84669400},{ROHSWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type / Size
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
MENGE
quantity per packing unit
ⁿ/ₐ
ADURCH
Outside diameter
[mm]
FARBE
Colour
ⁿ/ₐ
HINWEISVPE
Advise: Scale of pack quantities
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time of the article after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4B68500# Abdeckstopfen Be...
Final plug
Fixation set tensioning s...
4B68500
100 Pieces
6.600
RAL9006
Purchase only in pack qua...
Plastic
0.100
1 Week after receipt of o...
No Need
DE71223010
23-36-02-90
84669400
4B68501# Abdeckstopfen Be...
Final plug
Fixation set cylinder hea...
4B68501
100 Pieces
11.000
RAL9006
Purchase only in pack qua...
Plastic
0.100
1 Week after receipt of o...
No Need
DE71223010
23-36-02-90
84669400
4B68502# Abdeckstopfen G-...
Final plug
G-connector
4B68502
100 Pieces
8.300
RAL9006
Purchase only in pack qua...
Plastic
0.013
1 Week after receipt of o...
No Need
DE71223010
23-36-02-90
84669400
40185031# Abdeckstopfen S...
Final plug
hinge
40185031
100 Pieces
6.500
RAL9006
Purchase only in pack qua...
Plastic
1 Week after receipt of o...
No Need
DE71223010
23-36-02-90
39235090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表