slovenčina
English
HB - Heat resistant
Rollenbau
Wheels
Heat Wheels, 70-400 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/heat_wheels_70_400/hb.prj},{NB=125 HBX 15},{ORDERNO=125 HBX 15},{WDAB=125x37},{LC=100},{HW=47},{FL=47},{WB=Stainless steel roller bearing},{BD=15},{A=125},{B=37}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
ⁿ/ₐ
LC
Load capacity
[kg]
HW
Hub width
[mm]
FL
Fixing length
[mm]
WB
Wheel bearing
ⁿ/ₐ
BD
Bore diameter
[mm]
100 HB 10
100 HB 10
100x40
70
40
40
Steel-roller bearing
10
100 HBX 10
100 HBX 10
100x30
70
40
40
Stainless steel roller be...
10
125 HB 15
125 HB 15
125x37
100
47
47
Steel-roller bearing
15
125 HBX 15
125 HBX 15
125x37
100
47
47
Stainless steel roller be...
15
160 HB 20
160 HB 20
160x40
135
50
50
Steel-roller bearing
20
160 HBX 20
160 HBX 20
160x40
135
50
50
Stainless steel roller be...
20
200 HB 20
200 HB 20
200x50
205
56
56
Steel-roller bearing
20
200 HBX 20
200 HBX 20
200x50
205
56
56
Stainless steel roller be...
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表