slovenčina
English
475 PT G - Swivel castor
Rollenbau
Furniture and Designer Castors
Furniture Castors Series 475 up to max. 40 kg
475-G
Powered by
CAD模型選擇
{rollenbau/7_furniture_and_designer_castors/furniture_castors_series_475/475_g/475_pt_g_asmtab.prj},{NB=475 PT 50 G},{ORDERNO=475 PT 50 G},{WDAB=50x18},{LC=40},{H=70},{TP=39x39},{HS=30x30/24x24},{HD=5.2},{SR=51},{WB=Nylon plain bearing},{VER=1},{PPATH=476_pt_g/476_pt_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
475 PT 50 G
475 PT 50 G
50x18
40
70
39x39
30x30/24x24
5.2
51
Nylon plain bearing
475 PT 50 GK
475 PT 50 GK
50x18
40
70
39x39
30x30/24x24
5.2
51
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表