slovenčina
English
330 RÜ-EL - Swivel castor
Rollenbau
Institutional Castors
Series 330R up to max. 110 kg
330R-EL
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_330r/330r_el/330_ru_el_asmtab.prj},{NB=330 RU10 127 EL},{ORDERNO=330 RU10 127 EL},{WDAB=125x32},{LC=100},{H=158},{HD=10.5},{SR=102.5},{WB=Ball bearing},{WHEEL=127 ELK 8},{VER=2},{VERPRA=1},{PPATH=331_ru_el/331_ru_el_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
330 RU10 102 EL
330 RÜ10 102 EL
100x32
90
132
10.5
90.0
Ball bearing
330 RU12 102 EL
330 RÜ12 102 EL
100x32
90
132
12.5
90.0
Ball bearing
330 RU10 127 EL
330 RÜ10 127 EL
125x32
100
158
10.5
102.5
Ball bearing
330 RU12 127 EL
330 RÜ12 127 EL
125x32
100
158
12.5
102.5
Ball bearing
330 RU10 150 EL
330 RÜ10 150 EL
150x32
110
187
10.5
120.0
Ball bearing
330 RU12 150 EL
330 RÜ12 150 EL
150x32
110
187
12.5
120.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表