slovenčina
English
330LZ-TP - Swivel Castor
Rollenbau
Institutional Castors
Series 330LZ up to max. 100 kg
Series 330LZ-TP
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_330lz/330lz_tp/330lz_tp_asmtab.prj},{NB=330LZ 18 102 TP},{ORDERNO=330LZ 18 102 TP},{WDAB=100x32},{LC=90},{H=132},{ZAPFEN=18x62},{QB=M8 auf 19},{SR=90.0},{WB=Nylon Plain bearing},{BODY=330LXK PT 127 36},{PLATE=95x70},{SHAFT=127 36},{WHEEL=102 TPKX 8},{BD=8.000},{VER=1},{PPATH=parts/330lz_tp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
ZAPFEN
[mm]
QB
cross hole
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
330LZ 18 102 TPK
330LZ 18 102 TPK
100x32
90
132
18x62
M8 auf 19
90.0
Ball bearing
330LZ 18 102 TP
330LZ 18 102 TP
100x32
90
132
18x62
M8 auf 19
90.0
Nylon Plain bearing
330LZ 18 127 TPK
330LZ 18 127 TPK
125x32
100
158
18x62
M8 auf 19
102.5
Ball bearing
330LZ 18 127 TP
330LZ 18 127 TP
125x32
100
158
18x62
M8 auf 19
102.5
Nylon Plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表