slovenčina
English
315 RÜ-EL - Swivel castor
Rollenbau
Institutional Castors
Series 315P/R up to max. 70 kg
315R-EL
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_315pr/315r_el/315r_el_asmtab.prj},{NB=315 RU 10 75 EL},{ORDERNO=315 RU 10 75 EL},{WDAB=75x25},{LC=60},{H=97},{HD=10.5},{SR=67.5},{WB=Ball bearing},{WHEEL=75 EL-8},{VERPRA=1},{VER=2},{BD=4},{PPATH=315r_el/315r_el_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
315 RU 10 50 EL
315 RÜ 10 50 EL
50x18
40
70
10.5
50.0
Ball bearing
315 RU 12 50 EL
315 RÜ 12 50 EL
50x18
40
70
12.5
50.0
Ball bearing
315 RU 10 75 EL
315 RÜ 10 75 EL
75x25
60
97
10.5
67.5
Ball bearing
315 RU 12 75 EL
315 RÜ 12 75 EL
75x25
60
97
12.5
67.5
Ball bearing
315 RU 10 100 EL
315 RÜ 10 100 EL
100x24
70
121
10.5
85.0
Ball bearing
315 RU 12 100 EL
315 RÜ 12 100 EL
100x24
70
121
12.5
85.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表