slovenčina
English
XR/XRS-AELK - Swivel castor
Rollenbau
Stainless Steel Castors
Series XR up to max. 370 kg
XR-AEL
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_xr/xr_ael/xr_aelk_asmtab.prj},{NB=XRS 100 AELK},{ORDERNO=XRS 100 AELK},{WDAB=100x32},{LC=200},{H=129},{HD=12.5},{SR=96.0},{WB=Roller bearing},{BODY=XRS 100 36},{PLATE=XRS 100 36},{SHAFT=XR 100 36},{WHEEL=102 AELK 8},{BD=8.000},{VER=1},{PPATH=xr_aelk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
XR 80 AELK
XR 80 AELK
80x32
120
106
12.5
73.0
Roller bearing
XR 100 AELK
XR 100 AELK
100x32
120
128
12.5
87.0
Roller bearing
XRS 100 AELK
XRS 100 AELK
100x32
200
129
12.5
96.0
Roller bearing
XR 125 AELK
XR 125 AELK
125x32
120
154
12.5
102.5
Roller bearing
XRS 125 AELK
XRS 125 AELK
125x46
200
160
12.5
111.5
Roller bearing
XR 200 AELK
XR 200 AELK
200x50
370
240
12.5
159.0
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表