slovenčina
English
INF/INVF-ALBX/AL - Fixed castor
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-AL
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_in/in_al/inf_albx_al_asmtab.prj},{NB=INF 100 AL},{ORDERNO=INF 100 AL},{WDAB=100x30},{LC=125},{H=125},{TP=105x85},{HS=80x60},{HD=9},{WB=Nylon plain bearing},{VER=3},{BODY=INF 100 40},{SHAFT=INF 100 40},{WHEEL=100 AL-15},{BD=15.000},{PD=70.000},{PPATH=in_albx_al_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
INF 80 ALBX
INF 80 ALBX
80x24
100
100
105x85
80x60
9
Roller bearing
INF 80 AL
INF 80 AL
80x25
100
100
105x85
80x60
9
Nylon plain bearing
INVF 100 ALBX
INVF 100 ALBX
100x30
125
125
135x110
105x80
11
Roller bearing
INF 100 ALBX
INF 100 ALBX
100x30
125
125
105x85
80x60
9
Roller bearing
INVF 100 AL
INVF 100 AL
100x30
125
125
135x110
105x80
11
Nylon plain bearing
INF 100 AL
INF 100 AL
100x30
125
125
105x85
80x60
9
Nylon plain bearing
INF 125 ALBX
INF 125 ALBX
125x30
125
155
135x110
105x80
11
Roller bearing
INF 125 AL
INF 125 AL
125x30
125
155
135x110
105x80
11
Nylon plain bearing
INF 150 ALBX
INF 150 ALBX
150x40
250
180
135x110
105x80
11
Roller bearing
INF 150 AL
INF 150 AL
150x40
250
180
135x110
105x80
11
Nylon plain bearing
INF 200 ABLX
INF 200 ABLX
200x50
250
230
135x110
105x80
11
Roller bearing
INF 200 AL
INF 200 AL
200x50
250
230
135x110
105x80
11
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表