slovenčina
English
IN-AELK - Swivel castor
Rollenbau
Stainless Steel Castors
Series IN up to max. 250 kg
IN-AEL
Powered by
CAD模型選擇
{rollenbau/4_stainless_steel_castors/series_in/in_ael/in_aelk_asmtab.prj},{NB=INV 100 AELK},{ORDERNO=INV 100 AELK},{WDAB=100x32},{LC=150},{H=125},{TP=135x110},{HS=105x80},{HD=11},{SR=100.0},{WB=Ball bearing},{VER=1},{BODY=INV 100 40},{SHAFT=IN 80 40},{WHEEL=102 AELK 8},{BD=8.000},{PD=80.000},{PPATH=parts/in_ael_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
IN 80 AELK
IN 80 AELK
80x32
130
100
105x85
80x60
9
80.0
Ball bearing
IN 102 AELK
IN 102 AELK
100x32
150
125
105x85
80x60
9
95.0
Ball bearing
INV 100 AELK
INV 100 AELK
100x32
150
125
135x110
105x80
11
100.0
Ball bearing
IN 127 AELK
IN 127 AELK
125x46
250
155
135x110
105x80
11
112.5
Ball bearing
IN 160 AELK
IN 160 AELK
160x46
250
180
135x110
105x80
11
125.0
Nylon plain bearing
IN 200 AELK
IN 200 AELK
200x50
250
230
135x110
105x80
11
160.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表