slovenčina
English
MFFA/MFFB/MFFC-ZK - Fixed castor
Rollenbau
Medium Duty Castors
Series MF-fitted with springs up to max. 260 kg
MFA-Z
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_mf/mfa_z/mfa_z_fc_asmtab.prj},{NB=MFFC 101 ZK},{ORDERNO=MFFC 101 ZK},{WDAB=100x40},{LC=170},{PF=50},{MST=25},{H=171},{TP=135x110},{HS=105x80},{HD=13},{SR=80.0},{WB=Ball bearing},{WHEEL=101 ZK 20},{VER=21},{PPATH=../assemblies/mfa_e1_asmtpl.prj},{VER1=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
PF
Preload force
[daN]
MST
Max. spring travel
[mm]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
MFFA 101 ZK
MFFA 101 ZK
100x40
130
40
25
171
105x85
80x60
11
Ball bearing
MFFB 101 ZK
MFFB 101 ZK
100x40
170
50
25
171
105x85
80x60
11
Ball bearing
MFFC 101 ZK
MFFC 101 ZK
100x40
170
50
25
171
135x110
105x80
13
Ball bearing
MFFA 125 ZK
MFFA 125 ZK
125x30
200
90
25
207
105x85
80x60
11
Ball bearing
MFFB 125 ZK
MFFB 125 ZK
125x30
200
90
25
207
135x110
105x80
13
Ball bearing
MFFA 150 ZK
MFFA 150 ZK
150x40
220
90
28
233
135x110
105x80
13
Ball bearing
MFFA 200 ZK
MFFA 200 ZK
200x50
260
85
32
274
135x110
105x80
13
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表