slovenčina
English
KD-ZSK - Swivel castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-ZS
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_zs/kd_zsk_asmtab.prj},{NB=KD 126 ZSK},{ORDERNO=KD 126 ZSK},{WDAB=125x40},{LC=280},{H=163},{TP=135x110},{HS=105x80},{HD=10.5},{SR=104.5},{WB=Ball bearing},{WHEEL=126 ZSK 20},{VER=1},{VERS=2},{VER1=2},{PPATH=parts/kd_zs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KD 100 ZSK
KD 100 ZSK
100x40
240
137
105x85
80x60
8.5
92.0
Ball bearing
KD 126 ZSK
KD 126 ZSK
125x40
280
163
135x110
105x80
10.5
104.5
Ball bearing
KD 150 ZSK
KD 150 ZSK
150x40
400
194
135x110
105x80
10.5
125.0
Ball bearing
KD 200 ZSK
KD 200 ZSK
200x50
450
249
135x110
105x80
12.5
165.0
Ball bearing
KD 250 ZSK
KD 250 ZSK
250x50
450
304
135x110
105x80
12.5
196.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表