slovenčina
English
KD-TLBAK - Swivel castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-TLBA
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_tlba/kd_tlbak_asmtab.prj},{NB=KS 125 TLBAK},{ORDERNO=KS 125 TLBAK},{WDAB=125x50},{LC=400},{H=173},{TP=135x110},{HS=105x80},{HD=12.5},{SR=115.5},{WB=Ball bearing},{WHEEL=125 TLBAK 20},{VER=1},{VERS=2},{VER1=2},{PPATH=parts/kd_tlba_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KD 100 TLBAK
KD 100 TLBAK
100x50
250
137
105x85
80x60
8.5
92.0
Ball bearing
KS 125 TLBAK
KS 125 TLBAK
125x50
400
173
135x110
105x80
12.5
115.5
Ball bearing
KD 150 TLBAK
KD 150 TLBAK
150x50
400
194
135x110
105x80
12.5
125.0
Ball bearing
KD 200 TLBAK
KD 200 TLBAK
200x50
450
249
135x110
105x80
12.5
165.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表