slovenčina
English
KD/KS-TLK/TLB - Swivel castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-TL
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_tl/kd_tl_asmtab.prj},{NB=KS 126 TLB},{ORDERNO=KS 126 TLB},{WHEEL=126 TLB 20},{VERWHEEL=1},{HW=60.000},{VERS=14},{VER=5},{WDAB=125x50},{LC=300},{H=173},{TP=135x110},{HS=105x80},{HD=12.5},{SR=115.5},{WB=Roller bearing},{V=1},{PPATH=kd_tl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KD 82 TLK
KD 82 TLK
80x40
250
127
105x85
80x60
8.5
82.0
Ball bearing
KD 82 TLB
KD 82 TLB
80x40
250
127
105x85
80x60
8.5
82.0
Roller bearing
KD 100 TLK
KD 100 TLK
100x30
200
137
105x85
80x60
8.5
92.0
Ball bearing
KD 100 TLB
KD 100 TLB
100x30
200
137
105x85
80x60
8.5
92.0
Roller bearing
KS 101 TLK
KS 101 TLK
100x40
280
137
135x110
105x80
10.5
92.0
Ball bearing
KS 101 TLB
KS 101 TLB
100x40
280
137
135x110
105x80
10.5
92.0
Roller bearing
KD 125 TLK
KD 125 TLK
125x30
250
163
135x110
105x80
10.5
104.5
Ball bearing
KD 125 TLB
KD 125 TLB
125x30
250
163
135x110
105x80
10.5
104.5
Roller bearing
KS 126 TLK
KS 126 TLK
125x50
300
173
135x110
105x80
12.5
115.5
Ball bearing
KS 126 TLB
KS 126 TLB
125x50
300
173
135x110
105x80
12.5
115.5
Roller bearing
KD 150 TLK
KD 150 TLK
150x40
300
194
135x110
105x80
10.5
123.0
Ball bearing
KD 150 TLB
KD 150 TLB
150x40
300
194
135x110
105x80
10.5
123.0
Roller bearing
KS 150 TLK
KS 150 TLK
150x40
400
207
135x110
105x80
12.5
138.0
Ball bearing
KS 150 TLB
KS 150 TLB
150x40
400
207
135x110
105x80
12.5
138.0
Roller bearing
KS 160 TLK
KS 160 TLK
160x50
450
207
135x110
105x80
12.5
143.0
Ball bearing
KS 160 TLB
KS 160 TLB
160x50
450
207
135x110
105x80
12.5
143.0
Roller bearing
KD 175 TLK
KD 175 TLK
175x40
450
237
135x110
105x80
12.5
152.5
Ball bearing
KD 175 TLB
KD 175 TLB
175x40
450
237
135x110
105x80
12.5
152.5
Roller bearing
KD 200 TLK
KD 200 TLK
200x50
450
249
135x110
105x80
12.5
165.0
Ball bearing
KD 200 TLB
KD 200 TLB
200x50
450
249
135x110
105x80
12.5
165.0
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表