slovenčina
English
KD/KS-EGBAK - Swivel castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-EGBA
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_egba/kd_egbak_asmtab.prj},{NB=KD 150 EGBAK},{ORDERNO=KD 150 EGBAK},{WDAB=150x47},{LC=270},{H=194},{TP=135x110},{HS=105x80},{HD=10.5},{SR=123.0},{WB=Ball bearing},{WHEEL=150 EGBAK K20},{VER=2},{VER1=1},{X=2},{PPATH=parts/kd_egba_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KD 125 EGBAK
KD 125 EGBAK
125x40
200
163
135x110
105x80
10.5
104.5
Ball bearing
KD 150 EGBAK
KD 150 EGBAK
150x47
270
194
135x110
105x80
10.5
123.0
Ball bearing
KS 160 EGBAK
KS 160 EGBAK
160x50
270
207
135x110
105x80
12.5
138.0
Ball bearing
KD 200 EGBAK
KD 200 EGBAK
200x50
360
249
135x110
105x80
12.5
165.0
Ball bearing
KD 250 EGBAK
KD 250 EGBAK
250x50
450
304
135x110
105x80
12.5
194.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表