slovenčina
English
KDF-ALB/AL/ALK - Fixed castor
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-AL
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_al/kdf_al_asmtab.prj},{NB=KDF 125 AL},{ORDERNO=KDF 125 AL},{WHEEL=125 AL-15},{HW=40.000},{VERS=4},{VER=2},{WDAB=125x30},{LC=230},{H=163},{TP=135x110},{HS=105x80},{HD=10.5},{SR=104.5},{WB=Nylon plain bearing},{V=3},{PPATH=kd_al_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDF 100 ALB
KDF 100 ALB
100x30
160
137
105x85
80x60
8.5
Roller bearing
KDF 100 AL
KDF 100 AL
100x30
160
137
105x85
80x60
8.5
Nylon plain bearing
KDF 125 ALB
KDF 125 ALB
125x30
230
163
135x110
105x80
10.5
Roller bearing
KDF 125 AL
KDF 125 AL
125x30
230
163
135x110
105x80
10.5
Nylon plain bearing
KDF 150 ALB
KDF 150 ALB
150x40
300
194
135x110
105x80
10.5
Roller bearing
KDF 150 AL
KDF 150 AL
150x40
300
194
135x110
105x80
10.5
Nylon plain bearing
KDF 200 ALK
KDF 200 ALK
200x50
450
249
135x110
105x80
12.5
Ball bearing
KDF 200 ALB
KDF 200 ALB
200x50
450
249
135x110
105x80
12.5
Roller bearing
KDF 200 AL
KDF 200 AL
200x50
450
249
135x110
105x80
12.5
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表