slovenčina
English
CRS/CR-TLSK - Swivel castor
Rollenbau
Medium Duty Castors
Series CR up to max. 300 kg
CR-TLS
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cr/cr_tls/crs_tlsk_asmtab.prj},{NB=CRS 125 TLSK},{ORDERNO=CRS 125 TLSK},{WDAB=125x50},{LC=200},{WD=125},{H=160},{HD=12.5},{SR=111.5},{HW=56},{BD=20},{VER=1},{VER3=1},{VERS=1},{WHEEL=125 TLSK 20},{PPATH=parts/cr_tls_asmtpl.prj},{WB=Ball bearing}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
ⁿ/ₐ
CRS 125 TLSK
CRS 125 TLSK
125x50
200
160
12.5
111.5
Ball bearing
CRS 150 TLSK
CRS 150 TLSK
150x50
200
191
12.5
131.0
Ball bearing
CR 200 TLSK
CR 200 TLSK
200x50
300
240
12.5
159.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表