slovenčina
English
CR/CRS-A/AK/AB - Swivel castor
Rollenbau
Medium Duty Castors
Series CR up to max. 300 kg
CR-A
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cr/cr_a/cr_a_sc_asmtab.prj},{NB=CR 125 A},{ORDERNO=CR 125 A},{WDAB=125x30},{LC=120},{H=154},{HD=12.5},{SR=102.5},{WB=Nylon plain bearing},{PPATH=../cr_asmtpl.prj},{VER1=A},{VER2=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CR 80 A
CR 80 A
80x24
120
106
12.5
73.0
Nylon plain bearing
CR 100 AK
CR 100 AK
100x30
120
128
12.5
87.0
Ball bearing
CR 100 AB
CR 100 AB
100x30
120
128
12.5
87.0
Roller bearing
CR 100 A
CR 100 A
100x30
120
128
12.5
87.0
Nylon plain bearing
CR 125 AK
CR 125 AK
125x30
120
154
12.5
102.5
Ball bearing
CRS 125 AK
CRS 125 AK
125x30
200
160
12.5
111.5
Ball bearing
CR 125 AB
CR 125 AB
125x30
120
154
12.5
102.5
Roller bearing
CRS 125 AB
CRS 125 AB
125x30
200
160
12.5
111.5
Roller bearing
CR 125 A
CR 125 A
125x30
120
154
12.5
102.5
Nylon plain bearing
CRS 125 A
CRS 125 A
125x30
200
160
12.5
111.5
Nylon plain bearing
CR 150 AK
CR 150 AK
150x40
200
181
12.5
126.0
Ball bearing
CR 150 AB
CR 150 AB
150x40
200
181
12.5
126.0
Roller bearing
CR 150 A
CR 150 A
150x40
200
181
12.5
126.0
Nylon plain bearing
CR 175 AK
CR 175 AK
175x40
300
216
12.5
144.5
Ball bearing
CR 175 AB
CR 175 AB
175x40
300
216
12.5
144.5
Roller bearing
CR 175 A
CR 175 A
175x40
300
216
12.5
144.5
Nylon plain bearing
CR 200 AK
CR 200 AK
200x50
300
240
12.5
159.0
Ball bearing
CR 200 AB
CR 200 AB
200x50
300
240
12.5
159.0
Roller bearing
CR 200 A
CR 200 A
200x50
300
240
12.5
159.0
Nylon plain bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CRT/CRST-A/AK/AB - Swivel castor with total lock
Rollenbau
29.01.2018
Reference 43600ZR - Prevalling torque type Hexagon nut all metal 1 slot h=1...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
KDF/KSF-TLELK - Fixed castor
Rollenbau
12.01.2024
KD/KS-EGBAK - Swivel castor
Rollenbau
12.01.2024
390K S-TPK - Swivel castor with total lock
Rollenbau
12.01.2024
390 SR-ELS - Swivel castor with total and directional lock
Rollenbau
12.01.2024
390 SR-EL - Swivel castor with total and directional lock
Rollenbau
12.01.2024
KDF-TLBAK - Fixed castor
Rollenbau
12.01.2024
KDF/KSF-KGB/KGK - Fixed castor
Rollenbau
12.01.2024
KDF/KSF-EBAK - Fixed castor
Rollenbau
12.01.2024
KLF/KDF/KSF-AELK - Fixed castor
Rollenbau
12.01.2024
KDT-TLSK - Swivel castor with total lock
Rollenbau
12.01.2024
KDT/KST-TLB/TLK - Swivel castor with total lock
Rollenbau
12.01.2024
2SL-P/Z/WUDPK/CI - Swivel castor
Rollenbau
12.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表