slovenčina
English
CSS/CS/CD-TLSK - Swivel castor
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-TLS
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_tls/css_tlsk_asmtab.prj},{NB=CSS 125 TLSK},{ORDERNO=CSS 125 TLSK},{WHEEL=125 TLSK 20},{HW=56.000},{WDAB=125x50},{LC=200},{VERS=1},{VER=1},{V=1},{H=160},{TP=135x110},{HS=105x80},{HD=11},{SR=111.5},{WB=Ball bearing},{PPATH=parts/cd_tls_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CSS 125 TLSK
CSS 125 TLSK
125x50
200
160
135x110
105x80
11
111.5
Ball bearing
CS 150 TLSK
CS 150 TLSK
150x50
200
191
135x110
105x80
11
131.0
Ball bearing
CD 200 TLSK
CD 200 TLSK
200x50
300
240
135x110
105x80
11
159.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表