slovenčina
English
CST/CSST/CDT/CLT-PSK/PSB - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series CD up to max. 385 kg
CD-PS
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_cd/cd_ps/cdt_ps_asmtab.prj},{NB=CST 125 PSB},{ORDERNO=CST 125 PSB},{WHEEL=125 PSB 15},{HW=40.000},{WDAB=125x40},{LC=200},{VERS=6},{VER=2},{V=2},{H=160},{TP=102x83},{TX=102.000},{PX=83.000},{HS=80x60},{HX=80.000},{SX=60.000},{HD=9},{SR=140},{WB=Roller bearing},{PPATH=cd_ps_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
CST 100 PSK
CST 100 PSK
100x40
200
129
102x83
80x60
9
140
Ball bearing
CST 100 PSB
CST 100 PSB
100x40
200
129
102x83
80x60
9
140
Roller bearing
CSST 125 PSK
CSST 125 PSK
125x40
200
160
135x110
105x80
11
140
Ball bearing
CSST 125 PSB
CSST 125 PSB
125x40
200
160
135x110
105x80
11
140
Roller bearing
CST 125 PSK
CST 125 PSK
125x40
200
160
102x83
80x60
9
140
Ball bearing
CST 125 PSB
CST 125 PSB
125x40
200
160
102x83
80x60
9
140
Roller bearing
CDT 150 PSK
CDT 150 PSK
150x40
200
181
135x110
105x80
11
140
Ball bearing
CDT 150 PSB
CDT 150 PSB
150x40
200
181
135x110
105x80
11
140
Roller bearing
CLT 150 PSK
CLT 150 PSK
150x40
200
181
102x83
80x60
9
140
Ball bearing
CLT 150 PSB
CLT 150 PSB
150x40
200
181
102x83
80x60
9
140
Roller bearing
CDT 200 PSK
CDT 200 PSK
200x50
300
240
135x110
105x80
11
168
Ball bearing
CDT 200 PSB
CDT 200 PSB
200x50
300
240
135x110
105x80
11
168
Roller bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表