slovenčina
English
PDT/PST-ZK/LZK - Swivel castor with total lock
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-Z
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_z/pdt_pst_zk_lzk_asmtab.prj},{NB=PDT 127 ZK},{ORDERNO=PDT 127 ZK},{WDAB=125x50},{LC=450},{H=164},{TP=135x110},{HS=105x80},{HD=10.5},{SR=140},{WB=Ball bearing},{WHEEL=127 ZK 20},{VER=6},{PPATH=assemblies/pdt_pst_zk_lzk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
PDT 80x50 ZK
PDT 80x50 ZK
80x50
450
128
105x85
80x60
8.5
140
Ball bearing
PDT 101 ZK
PDT 101 ZK
100x40
350
138
105x85
80x60
8.5
140
Ball bearing
PDT 102 ZK
PDT 102 ZK
100x50
450
138
105x85
80x60
8.5
140
Ball bearing
PDT 125 ZK
PDT 125 ZK
125x30
300
164
135x110
105x80
10.5
140
Ball bearing
PDT 126 ZK
PDT 126 ZK
125x40
400
164
135x110
105x80
10.5
140
Ball bearing
PDT 127 ZK
PDT 127 ZK
125x50
450
164
135x110
105x80
10.5
140
Ball bearing
PDT 150 ZK
PDT 150 ZK
150x40
450
195
135x110
105x80
10.5
140
Ball bearing
PST 151 ZK
PST 151 ZK
150x50
700
203
135x110
105x80
12.5
170
Ball bearing
PDT 175 ZK
PDT 175 ZK
175x40
650
238
135x110
105x80
12.5
170
Ball bearing
PDT 200 LZK
PDT 200 LZK
200x40
800
250
135x110
105x80
12.5
170
Ball bearing
PDT 200 ZK
PDT 200 ZK
200x50
850
250
135x110
105x80
12.5
170
Ball bearing
PDT 250 LZK
PDT 250 LZK
250x50
800
305
135x110
105x80
12.5
196
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表