slovenčina
English
PST/PDT-TLSBAK - Swivel castor with total lock
Rollenbau
Heavy Duty Castors
Series PD up to max. 800 kg
PD-TLSBA
Powered by
CAD模型選擇
{rollenbau/2_heavy_duty_castors/series_pd/pd_tlsba/pst_pdt_tlsbak_asmtab.prj},{NB=PST 125 TLSBAK},{ORDERNO=PST 125 TLSBAK},{WDAB=125x50},{LC=450},{H=174},{TP=134x110},{HS=105x80},{HD=12.5},{SR=165.0},{WB=Ball bearing},{WHEEL=125 TLSBAK 20},{VER=1},{VER1=2},{PPATH=parts/pd_tlsba_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
PST 125 TLSBAK
PST 125 TLSBAK
125x50
450
174
134x110
105x80
12.5
165.0
Ball bearing
PST 150 TLSBAK
PST 150 TLSBAK
150x50
575
195
135x110
105x80
12.5
140.0
Ball bearing
PDT 200 TLSBAK
PDT 200 TLSBAK
200x50
775
250
135x110
105x80
12.5
170.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表