slovenčina
English
QDF-ZK/LZK - Fixed castor
Rollenbau
Extra Heavy Duty Castors
Series QD up to max. 1500 kg
QD-Z
Powered by
CAD模型選擇
{rollenbau/1_extra_heavy_duty_castors/series_qd/qd_z/qdf_z_asmtab.prj},{NB=QDF 151 ZK},{ORDERNO=QDF 151 ZK},{WDAB=150x50},{LC=700},{H=228},{TP=140x110},{HS=105x80},{HD=12.5},{WB=Ball bearing},{WHEEL=151 ZK 20},{VERPRA=3},{VER=6},{BD=10.000},{PPATH=qd_z/qd_z_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
WB
Wheel bearing
ⁿ/ₐ
QDF 127 ZK
QDF 127 ZK
125x50
480
200
140x110
105x80
12.5
Ball bearing
QDF 151 ZK
QDF 151 ZK
150x50
700
228
140x110
105x80
12.5
Ball bearing
QDF 200 ZK
QDF 200 ZK
200x50
1000
273
140x110
105x80
12.5
Ball bearing
QDF 250 LZK
QDF 250 LZK
250x60
1400
318
140x110
105x80
12.5
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表