1762 MicroLogix 1200 System - 1762 MicroLogix 1200 System
Rockwell Automation
Programmable Controllers
Programmable Logic Controllers
Powered by
CAD模型選擇
{rockwellautomation/programmable_controllers/programmable_logic_controllers/1762_ml_1200_system.prj},{NB=1762-OA8},{CN=1762-OA8},{DESC= 8-Point 120/240V AC Triac Output Module},{H=110.900},{L=41.000},{W=87.230},{M=1},{NPW=0.200},{PRIO=108, 217}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
NPW
Nett Product Weight
[kg]
1762-OX6I
1762-OX6I
6-Point Isolated AC/DC Re...
0.286
1762-OW8
1762-OW8
8-Point AC/DC Relay Outpu...
0.204
1762-OW16
1762-OW16
16-Point AC/DC Relay Outp...
0.301
1762-OV32T
1762-OV32T
32-Point Solid State 24V ...
0.222
1762-OF4
1762-OF4
4-Channel Voltage/Current...
0.218
1762-OB8
1762-OB8
8-Point Sourcing 24V DC O...
0.144
1762-OB32T
1762-OB32T
32-Point Solid State 24V ...
0.181
1762-OB16
1762-OB16
16-Point Sourcing 24V DC ...
0.236
1762-OA8
1762-OA8
8-Point 120/240V AC Triac...
0.200
1762-IT4
1762-IT4
4-Channel Thermocouple/mV...
0.215
1762-IR4
1762-IR4
4-Channel RTD/Resistance ...
0.245
1762-IQ8OW6
1762-IQ8OW6
8 Point Sink/Source 24V D...
0.265
1762-IQ8
1762-IQ8
8-Point Sink/Source 24V D...
0.190
1762-IQ32T
1762-IQ32T
32-Point DC Input Module
0.193
1762-IQ16
1762-IQ16
16-Point Sink/Source 24V ...
0.254
1762-IF4
1762-IF4
4-Channel Voltage/Current...
0.218
1762-IF2OF2
1762-IF2OF2
Combination 2-Channel Inp...
0.209
1762-IA8
1762-IA8
8-Point 120V AC Input Mod...
0.181
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表