您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1497B - Control Power Transformers - 1497B - Control Power Transformers
Rockwell Automation
Power Supplies
Control Transformers
Powered by
CAD模型選擇
{rockwellautomation/power_supplies/control_transformers/1497b_control_power_transformers.prj},{NB=1497B-A14-M14-3-N},{CN=1497B-A14-M14-3-N},{DESC=3000 VA Control Power Transformer},{VAR=3000},{PSV=240X480V - 120X240V (60 Hz)},{FBO=2 Primary, 1 Secondary},{FIO=No Taps},{H=229.8},{L=228.6},{W=217.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
VAR
VA Rating
[VA]
PSV
Primary and Secondary Voltage
ⁿ/ₐ
FBO
Fuse Block Options
ⁿ/ₐ
FIO
Factory Installed Options
ⁿ/ₐ
1497B-A9-M14-3-N
1497B-A9-M14-3-N
500 VA Control Power Tran...
500
240X480V - 120X240V (60 H...
2 Primary, 1 Secondary
No Taps
1497B-A9-M14-0-N
1497B-A9-M14-0-N
500 VA Control Power Tran...
500
240X480V - 120X240V (60 H...
0 Primary, 0 Secondary
No Taps
1497B-A9-M12-0-N
1497B-A9-M12-0-N
500 VA Control Power Tran...
500
120X240V - 120X240V (60 H...
0 Primary, 0 Secondary
No Taps
1497B-A14-M14-3-N
1497B-A14-M14-3-N
3000 VA Control Power Tra...
3000
240X480V - 120X240V (60 H...
2 Primary, 1 Secondary
No Taps
1497B-A14-M14-0-N
1497B-A14-M14-0-N
3000 VA Control Power Tra...
3000
240X480V - 120X240V (60 H...
0 Primary, 0 Secondary
No Taps
1497B-A11-M14-3-N
1497B-A11-M14-3-N
1000 VA Control Power Tra...
1000
240X480V - 120X240V (60 H...
2 Primary, 1 Secondary
No Taps
1497B-A11-M14-0-N
1497B-A11-M14-0-N
1000 VA Control Power Tra...
1000
240X480V - 120X240V (60 H...
0 Primary, 0 Secondary
No Taps
1497B-A10-M14-0-N
1497B-A10-M14-0-N
750 VA Control Power Tran...
750
240X480V - 120X240V (60 H...
0 Primary, 0 Secondary
No Taps
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表