目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
TX CableNet Cable cage - standard wire mesh
Rittal
系统附件
电缆铺设
电缆铺设
Powered by
CAD模型選擇
{rittal/sys_zub/kabelfuehrung/kabelfuehrung/kabelkaefig_tx_asmtab.prj},{NB=7888.310},{BEST=7888.310},{DETAIL=1},{INFOWWW=Website},{BEZ1=TX CableNet Kabelkäfig},{BEZ2=Standard-Drahtgitter},{B=120},{H=2000},{HH=1730},{T=300},{CNSECLASS51=27-18-92-24},{CNSECLASS70=27-40-06-04},{CNSECLASS80=27-40-06-04},{CNSETIM40=EC000322},{INFOPAGE=-},{PPATH=assemblies/kabelkaefig_tx_asmtpl.prj},{GEW=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
HH
高度
[mm]
T
深度
[mm]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
7888.310
7888.310
TX CableNet Cable cage
standard wire mesh
120
2000
1730
300
27-18-92-24
27-40-06-04
27-40-06-04
EC000322
5.000
7888.311
7888.311
TX CableNet Cable cage
standard wire mesh
120
2200
1931
300
27-18-92-24
27-40-06-04
27-40-06-04
EC000322
5.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Slide rails, static installation - for VX IT, 200 kg
Rittal
20.07.2021
电缆槽 - 电缆槽用于安装板
Rittal
20.07.2021
Component shelf, pull-out - 482,6 mm (19˝) für TS IT
Rittal
20.07.2021
Component shelf, static installation - 482.6 mm (19 ˝), depth-variable for ...
Rittal
20.07.2021
PIK K - PIK & mini channel body & cover (PIK K)
Pflitsch
04.03.2021
PIK D - PIK & mini channel body & cover (PIK D)
Pflitsch
04.03.2021
Cable route - for VX IT
Rittal
30.06.2021
Aluminium back panel - Aluminium back panel
Hettich
14.06.2024
安装轨梁 - 安装轨梁
Rittal
30.06.2021
Nylon loop - for cable attachment
Rittal
20.07.2021
RUWA artec 500
RUWA
19.04.2024
6'' Deep Flextray - Straight Sections
Eaton B-Line
17.10.2023
Snap-in cable routing - for clipping into the system punchings
Rittal
20.07.2021
GKX 2 - GRID CHANNEL U-shape
Pflitsch
21.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表