目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Roof plates IP55, solid
Rittal
系统附件
顶板/墙壁固定件
顶盖
Powered by
CAD模型選擇
{rittal/sys_zub/dach_wandbefestigung/dach/dachbleche_ip55_geschlossen.prj},{NB=9681.661},{BEST=9681.661},{STATUSPIM=},{EOLDATE=},{VERS=1},{VERS1=1},{INFO=PDF Katalog},{BEZ1=Dachblech IP55 geschlossen},{BEZ2=BxT 600x1050 mm},{BB1=521},{VE=1 St.},{INFOPAGE=hb34_s583},{DETAIL=0},{B1=567.500},{B3=425.000},{T1=1017.500},{CNSECLASS51=27-18-24-34},{CNSECLASS70=27-18-24-05},{CNSECLASS80=27-18-24-05},{CNSETIM40=EC000744},{GEW=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BEST
型号 SV
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
VE
包装
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
9681.636
9681.636
Roof plate IP55 solid
WxD 300x600 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
9681.638
9681.638
Roof plate IP55 solid
WxD 300x800 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
9681.646
9681.646
Roof plate IP55 solid
WxD 400x600 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
3.680
9681.648
9681.648
Roof plate IP55 solid
WxD 400x800 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
4.900
9681.666
9681.666
Roof plate IP55 solid
WxD 600x600 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
5.560
9681.668
9681.668
Roof plate IP55 solid
WxD 600x800 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
7.280
9681.660
9681.660
Roof plate IP55 solid
WxD 600x1000 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
8.460
9681.661
9681.661
Roof plate IP55 solid
WxD 600x1050 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
9681.662
9681.662
Roof plate IP55 solid
WxD 600x1200 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
10.240
9681.671
9681.671
Roof plate IP55 solid
WxD 700x1050 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
9681.672
9681.672
Roof plate IP55 solid
WxD 700x1200 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
9681.686
9681.686
Roof plate IP55 solid
WxD 800x600 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
7.240
9681.688
9681.688
Roof plate IP55 solid
WxD 800x800 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
9.380
9681.680
9681.680
Roof plate IP55 solid
WxD 800x1000 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
11.240
9681.681
9681.681
Roof plate IP55 solid
WxD 800x1050 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
9681.682
9681.682
Roof plate IP55 solid
WxD 800x1200 mm
1
27-18-24-34
27-18-24-05
27-18-24-05
EC000744
13.360
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表