目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Fuse holder up to 60 A (3-pole) (NA) - RiLine Class fuse elements
Rittal
配电组件
Components not active in the portfolio
RiLine60
母线系统 RiLine
Class fuse elements
Powered by
CAD模型選擇
{rittal/stromverteilungs/sv_komponenten_na/sammelschienensysteme_na/riline60_na/class_sicherungs_na/fuseholder_60_na.prj},{NB=9345.000},{BEST=9345.000},{INFO=PDF Katalog},{B=52.5},{H=78},{T=59},{BEZ1=Fuseholder Class CC},{BEZ2=bis 30A, 3polig, Hutschienenmontage},{VE=4 St.},{VERS=1},{VERSX=1},{INFOPAGE=hb33_s308},{CNSECLASS51=27-37-06-02},{CNSECLASS70=27-40-06-13},{CNSECLASS80=27-40-06-13},{CNSETIM40=EC001900},{NA=0},{STATUSPIM=},{EOLDATE=30.09.2017},{GEW=0.796}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2017年9月30日.
Alternative part(s)
Should a replacement part be used?
9345.005
Rittal
11.09.2022
1
2
3
LINA
明細表
BEST
型号 SV
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
VE
包装 (件)
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
9345.000
9345.000
52.5
78
59
Fuse holder Class CC
up to 30A, 3-pole, top-ha...
4
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
0.796
9345.010
9345.010
97.5
114
80
Fuse holder Class J
up to 30A, 3-pole, top-ha...
2
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
1.254
9345.030
9345.030
120.0
122
89
Fuse holder Class J
up to 60A, 3-pole, top-ha...
2
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
1.658
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表