目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Connection terminal blocks - Installation modules
Rittal
配电组件
Ri4Power ISV 配电柜
扩装模件
Powered by
CAD模型選擇
{rittal/stromverteilungs/ri4power_isv/ausbaumodule/anschluss_klemmblocke_asmtab.prj},{NB=9666.340},{BEST=9666.340},{INFO=PDF Katalog},{INFOPAGE=hb34_s300},{BEZ1=ISV Anschluss-Klemmblock},{BEZ2=5-polig, 250A},{B=161},{H=88},{T=115},{VE=1 St.},{PPATH=assemblies/anschluss_klemmblocke_asmtpl.prj},{CNSECLASS51=27-37-06-02},{CNSECLASS70=27-40-06-13},{CNSECLASS80=27-40-06-13},{CNSETIM40=EC001900},{GEW=3.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
T
Depth
[mm]
VE
Packs of
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
9666.340
9666.340
ISV Connection terminal b...
5-pole, 250A
161
88
115
1 pc(s).
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
3.200
9666.350
9666.350
ISV Connection terminal b...
5-pole, 400A
236
103
115
1 pc(s).
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
5.200
9666.310
9666.310
ISV Mounting kit
for connection terminal b...
244
188
115
1 pc(s).
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
0.940
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表