目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Edge cover section - with no space between the strands
Rittal
配电组件
Ri4Power 形式 1-4
母线系统 Flat-PLS
防接触保护
Powered by
CAD模型選擇
{rittal/stromverteilungs/ri4power/flat_pls/beruehrungsschutz/kantenabdeckprofil.prj},{NB=9676.041},{BEST=9676.041},{INFO=PDF Katalog},{INFOPAGE=hb33_s333},{BEZ1=Kantenabdeckprofil 1x10 mm},{BEZ2=1x10 mm, für Schienendicke 10 mm},{L=1000},{VE=10 St.},{VERS=1},{DETAIL=0},{CNSECLASS51=27-37-06-02},{CNSECLASS70=27-40-06-13},{CNSECLASS80=27-40-06-13},{CNSETIM40=EC001900},{STATUSPIM=50},{EOLDATE=30.6.2022},{GEW=0.840}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年6月30日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
LINA
明細表
BEST
Model No. SV
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
L
Length
[mm]
VE
Packs of
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
9676.041
9676.041
Edge cover section 1x10mm
1x10 mm, for bar thicknes...
1000
10
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
0.840
9676.042
9676.042
Edge cover section 2x10mm
2x10 mm, for bar thicknes...
1000
10
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
9676.043
9676.043
Edge cover section 3x10mm
3x10 mm, for bar thicknes...
1000
10
27-37-06-02
27-40-06-13
27-40-06-13
EC001900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表