目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTB30 - Demountable bush for ball cage
Rigon
Blanking die-sets
Standard for tools
Kern bushes
Powered by
CAD模型選擇
{rigon/93_trancia/26/u4/rtb30.prj},{NB=RTB30 32X069},{CODE=RTB30 32X069},{D1=32},{D2=40},{D3=48},{D4=48},{D5=56},{D8=53.0},{R=33.5},{L=93},{L2=30},{L3=63},{LG=4.5},{MAT=1.7131},{HD=61÷63 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D8
[mm]
L
[mm]
L2
[mm]
L3
[mm]
LG
[mm]
RTB30 24X055
RTB30 24X055
24
30
40
40
48
46.0
79
23
56
4.5
RTB30 25X055
RTB30 25X055
25
31
40
40
48
46.0
79
23
56
4.5
RTB30 30X069
RTB30 30X069
30
38
48
48
56
53.0
93
30
63
4.5
RTB30 32X069
RTB30 32X069
32
40
48
48
56
53.0
93
30
63
4.5
RTB30 38X079
RTB30 38X079
38
46
58
58
66
63.0
108
37
71
5.5
RTB30 40X079
RTB30 40X079
40
48
58
58
66
63.0
108
37
71
5.5
RTB30 48X096
RTB30 48X096
48
56
70
70
80
77.0
127
47
80
5.5
RTB30 50X096
RTB30 50X096
50
58
70
70
80
77.0
127
47
80
5.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表