目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
R064 - Locating unit
Rigon
Plastic
International plastic sets
Centering
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h2_sg/r064_asmtab.prj},{NB=Centraggi R064 fi 42},{SIG=R064},{COD=R064 42X046},{D=42},{L=46},{MAT=Acciaio 12363},{DS=48 HRC},{TR=Tempera},{FIN=Finemente rettificata},{T=7.000},{D4=5.000},{L5=18.500},{L4=5.500},{L3=20.000},{L2=15.500},{L1=14.500},{S1=46.000},{D3=42.000},{NDM=10.000},{B=23.000},{PPATH=r064_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
MAT
Material
ⁿ/ₐ
DS
Surface hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
Locating unit R064 Ø 30
R064
R064 30X036
30
36
Steel 12363
48 HRC
Hardened
Finely grounded
Locating unit R064 Ø 42
R064
R064 42X046
42
46
Steel 12363
48 HRC
Hardened
Finely grounded
Locating unit R064 Ø 54
R064
R064 54X056
54
56
Steel 12363
48 HRC
Hardened
Finely grounded
Locating unit R064 Ø 80
R064
R064 80X076
80
76
Steel 12363
48 HRC
Hardened
Finely grounded
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表