目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
REBF-1 - Threaded bush
Rigon
Plastic
Italian plastic sets
Locating units
Powered by
CAD模型選擇
{rigon/92_plastica/a2/a8_sg/rebf_1.prj},{NB=REBF-1 18X16 M12},{COD=REBF-1 18X16 M12},{SIG=REBF-1},{D1=18},{D2=M12},{D3=10},{MATERIALE=UNI 16 Ni Cr 4},{L=16},{D2X=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
SIG
Designation
ⁿ/ₐ
D1
[mm]
D2
MA
ⁿ/ₐ
D3
[mm]
MATERIALE
Material
ⁿ/ₐ
L
ⁿ/ₐ
REBF-1 12X16 M08
REBF-1 12X16 M08
REBF-1
12
M8
6
UNI 16 Ni Cr 4
16
REBF-1 14X16 M10
REBF-1 14X16 M10
REBF-1
14
M10
8
UNI 16 Ni Cr 4
16
REBF-1 18X16 M12
REBF-1 18X16 M12
REBF-1
18
M12
10
UNI 16 Ni Cr 4
16
REBF-1 18X16 M14
REBF-1 18X16 M14
REBF-1
18
M14
12
UNI 16 Ni Cr 4
16
REBF-1 20X16 M16
REBF-1 20X16 M16
REBF-1
20
M16
14
UNI 16 Ni Cr 4
16
REBF-1 22X16 M18
REBF-1 22X16 M18
REBF-1
22
M18
16
UNI 16 Ni Cr 4
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5319 - Weld boss taped NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
I.2BO - 3000 lbs Forged fittings NPT Unions and accessories NPT WELDING BOS...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表