目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RGPCI - Set screw allan head
Rigon
Accessories
Bolts
Screws
Powered by
CAD模型選擇
{rigon/90_accessori/a8/f3/rgpci.prj},{NB=RGPCI 10X012},{IDNR=},{SIG=RGPCI},{COD=RGPCI 10X012},{CODEX=10X012},{D=M 10x1.5},{DX=10},{L=12},{D3=7.0},{L1=5.3},{S=5.0},{CS=36},{MAT=Acciaio legato ad alta resistenza},{HD=45 HRC minimo},{TR=Brunitura}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D
Ø d G7
ⁿ/ₐ
L
Length
[mm]
D3
d3 max
[mm]
L1
L1 max
[mm]
S
s
[mm]
CS
C.S.
[Nm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
TR
Surface treatment
ⁿ/ₐ
RGPCI 03X003
RGPCI
RGPCI 03X003
M 3x0.5
3
2.0
1.7
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 03X004
RGPCI
RGPCI 03X004
M 3x0.5
4
2.0
1.7
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 03X005
RGPCI
RGPCI 03X005
M 3x0.5
5
2.0
1.7
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 03X006
RGPCI
RGPCI 03X006
M 3x0.5
6
2.0
1.7
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 03X010
RGPCI
RGPCI 03X010
M 3x0.5
10
2.0
1.7
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 03X012
RGPCI
RGPCI 03X012
M 3x0.5
12
2.0
1.7
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 03X014
RGPCI
RGPCI 03X014
M 3x0.5
14
2.0
1.7
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 03X016
RGPCI
RGPCI 03X016
M 3x0.5
16
2.0
1.7
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 03X020
RGPCI
RGPCI 03X020
M 3x0.5
20
2.0
1.7
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 03X025
RGPCI
RGPCI 03X025
M 3x0.5
25
2.0
1.7
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 03X030
RGPCI
RGPCI 03X030
M 3x0.5
30
2.0
1.7
1.5
0.87
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X004
RGPCI
RGPCI 04X004
M 4x0.7
4
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X005
RGPCI
RGPCI 04X005
M 4x0.7
5
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X006
RGPCI
RGPCI 04X006
M 4x0.7
6
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X008
RGPCI
RGPCI 04X008
M 4x0.7
8
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X010
RGPCI
RGPCI 04X010
M 4x0.7
10
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X012
RGPCI
RGPCI 04X012
M 4x0.7
12
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X014
RGPCI
RGPCI 04X014
M 4x0.7
14
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X015
RGPCI
RGPCI 04X015
M 4x0.7
15
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X016
RGPCI
RGPCI 04X016
M 4x0.7
16
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X018
RGPCI
RGPCI 04X018
M 4x0.7
18
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X020
RGPCI
RGPCI 04X020
M 4x0.7
20
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X022
RGPCI
RGPCI 04X022
M 4x0.7
22
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X025
RGPCI
RGPCI 04X025
M 4x0.7
25
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
RGPCI 04X030
RGPCI
RGPCI 04X030
M 4x0.7
30
2.5
2.2
2.0
2.2
High-strength alloy steel
45 HRC minimum
Bluing
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表