目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP-38 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp38.prj},{NB=RBP38 - 40X125},{IDNR=},{SIG=RBP38},{COD=RBP38 40X125},{DESCRIZIONE=PIASTRA AUTOLUBRIFICANTE RBP38 40X125},{B=40},{S=25},{A=125},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB},{CODEX=40X125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
B
b
[mm]
S
s
[mm]
A
a
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBP38 - 25X80
RBP38
RBP38 25X80
25
16
80
Aluminum bronze and solid...
200 - 220 HB
RBP38 - 25X100
RBP38
RBP38 25X100
25
16
100
Aluminum bronze and solid...
200 - 220 HB
RBP38 - 25X125
RBP38
RBP38 25X125
25
16
125
Aluminum bronze and solid...
200 - 220 HB
RBP38 - 40X125
RBP38
RBP38 40X125
40
25
125
Aluminum bronze and solid...
200 - 220 HB
RBP38 - 40X160
RBP38
RBP38 40X160
40
25
160
Aluminum bronze and solid...
200 - 220 HB
RBP38 - 40X200
RBP38
RBP38 40X200
40
25
200
Aluminum bronze and solid...
200 - 220 HB
RBP38 - 63X200
RBP38
RBP38 63X200
63
40
200
Aluminum bronze and solid...
200 - 220 HB
RBP38 - 63X250
RBP38
RBP38 63X250
63
40
250
Aluminum bronze and solid...
200 - 220 HB
RBP38 - 63X315
RBP38
RBP38 63X315
63
40
315
Aluminum bronze and solid...
200 - 220 HB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表