目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP-30 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp30.prj},{NB=RBP30 - 50X300},{IDNR=},{SIG=RBP30},{COD=RBP30 50X300},{CODEX=50X300},{B=50},{A=300},{E=80},{E1=90},{E1X=90.000},{N=4},{FO=B},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
B
b
[mm]
A
a
[mm]
E
e
[mm]
E1
e1
[mm]
N
Number of holes
ⁿ/ₐ
FO
Form
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBP30 - 30X80
RBP30
RBP30 30X80
30
80
30
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 30X100
RBP30
RBP30 30X100
30
100
50
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 30X125
RBP30
RBP30 30X125
30
125
75
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 30X160
RBP30
RBP30 30X160
30
160
110
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 30X200
RBP30
RBP30 30X200
30
200
150
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 30X225
RBP30
RBP30 30X225
30
225
175
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 30X250
RBP30
RBP30 30X250
30
250
60
80
4
B
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 30X260
RBP30
RBP30 30X260
30
260
60
90
4
B
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 30X280
RBP30
RBP30 30X280
30
280
60
110
4
B
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 30X300
RBP30
RBP30 30X300
30
300
80
90
4
B
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 30X320
RBP30
RBP30 30X320
30
320
80
110
4
B
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 40X80
RBP30
RBP30 40X80
40
80
30
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 40X100
RBP30
RBP30 40X100
40
100
50
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 40X125
RBP30
RBP30 40X125
40
125
75
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 40X160
RBP30
RBP30 40X160
40
160
110
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 40X200
RBP30
RBP30 40X200
40
200
150
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 50X80
RBP30
RBP30 50X80
50
80
30
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 50X100
RBP30
RBP30 50X100
50
100
50
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 50X125
RBP30
RBP30 50X125
50
125
75
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 50X160
RBP30
RBP30 50X160
50
160
110
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 50X200
RBP30
RBP30 50X200
50
200
150
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 50X225
RBP30
RBP30 50X225
50
225
175
-
2
A
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 50X250
RBP30
RBP30 50X250
50
250
60
80
4
B
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 50X300
RBP30
RBP30 50X300
50
300
80
90
4
B
Aluminum bronze and solid...
200 - 220 HB
RBP30 - 50X350
RBP30
RBP30 50X350
50
350
100
100
4
B
Aluminum bronze and solid...
200 - 220 HB
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表