Banjo elbows, parallel male thread with O-ring (FPM)
Riegler
Pneumatic products
Screw fittings and connectors
Push-in fittings
Nickel-plated brass, »metallica« Series
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/schnellsteckverbinder/messing_vernickelt_serie-metallica/l_verschraubung_zyl.prj},{NB=862.018-8},{IDNR=},{ARTNR=862.018-8},{GEW=G 1/8},{NDM=9.72800},{SA=8},{L1=23.0},{L2=43.0},{SW=13},{VER=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
SA
For tube O.D.
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
862.018-4
862.018-4
G 1/8
4
17.5
35.5
13
862.018-6
862.018-6
G 1/8
6
21.0
41.5
13
862.018-8
862.018-8
G 1/8
8
23.0
43.0
13
862.014-6
862.014-6
G 1/4
6
21.0
45.5
13
862.014-8
862.014-8
G 1/4
8
23.0
47.5
13
862.014-10
862.014-10
G 1/4
10
27.0
50.5
16
862.038-10
862.038-10
G 3/8
10
27.0
54.0
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表