Safety couplings DN 7.4, male, swivel type
Riegler
Pneumatic products
Hose couplings
Safety couplings
Safety couplings DN 7.4, Pushbutton type
Powered by
CAD模型選擇
{riegler/hauptkatalog/06_schlauchkupplungen/sicherheitskupplungen/sicherheitskupplungen_nw_7-4/sk_nw_7_4_ausgew_drehbar.prj},{NB=244.11-D},{ARTNR=244.11-D},{A=G 1/4 außen, drehbar},{L=70.0},{SW=21},{L1=6.5},{D2=26.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
A
Connection
ⁿ/ₐ
L
Length
[mm]
SW
[mm]
L1
[mm]
D2
[mm]
244.11-D
244.11-D
G 1/4 male, swivel type
70.0
21
6.5
26.0
244.12-D
244.12-D
G 3/8 male, swivel type
70.0
21
7.0
26.0
244.13-D
244.13-D
G 1/2 male, swivel type
72.5
25
8.5
26.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表