Quick disconnect couplings DN 7.2, brass with a bare metal surface with hose connector, with swivel nut
Riegler
Pneumatic products
Hose couplings
One-hand quick disconnect couplings, one side sealing DN 7.2
Brass with a bare metal surface
Powered by
CAD模型選擇
{riegler/hauptkatalog/06_schlauchkupplungen/einstg_absper_einh-schnellverschlussk-nw_7-2/messing_blank/schn_nw_7_2_mb_sch_uber.prj},{NB=243.311},{ARTNR=243.311},{ANSCHLUSS=Schlauchanschluss 8 x 6},{L=45.0},{SW=21},{D=25.0},{L1=7.0},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
L
Length
[mm]
SW
[mm]
D
[mm]
L1
[mm]
243.310
243.310
Hose connection 6x4
45.0
21
25.0
7.0
243.311
243.311
Hose connection 8x6
45.0
21
25.0
7.0
243.312
243.312
Hose connection 10x8
49.0
21
25.0
11.5
243.313
243.313
Hose connection 12x9
49.0
21
25.0
11.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表