Union tees
Riegler
AirSentials
Screw fittings and connectors
Screw fittings »value line« Series
Nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/06-verschraub_und_verbindungsteile/schnellverschraubungen-serie-value-line/messing/t_verbinder.prj},{NB=14.800-8-E},{ARTNR=14.800-8-E},{FS=8/6},{L1=45.0},{L2=22.5},{SW=14},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
FS
For hose
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
14.800-6-E
14.800-6-E
6/4
45.0
22.5
12
14.800-8-E
14.800-8-E
8/6
45.0
22.5
14
14.800-10-E
14.800-10-E
10/8
51.0
25.5
16
14.800-12-E
14.800-12-E
12/10
61.0
30.5
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表