目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
PARRG/B - Corr. Tubing PARRG/B
REIKU
Conduits
Dynamic applictaion
Conduits made of Polyamide 12
Powered by
CAD模型選擇
{reiku/conduits/dynamic_application/conduits_made_of_polyamide_12/parrb_g.prj},{NB=PARRB-29G},{INFO=Data Sheet},{FB=1},{NW=29G},{A=3.6},{B=5.5},{C=>= 0.25},{D2=34.5},{D1=26.8},{BRS=50},{BRD=120},{CNSMASSEXACT=12.0},{VE=50},{VERS=0},{R1=0.400},{R2=0.400},{R3=0.100},{R4=1.200},{CX=0.800},{CXX=0.700},{ANGAUS=1.500},{ANGIN=0.000},{DIN=28.200},{NBR=10},{INFOLINK=http://ftp.reiku.biz/REIKU_PARR_Datasheet.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
FB1
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Height
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
BRS
Bending radius (stat.)
[mm]
BRD
Bending radius (dyn.)
[mm]
CNSMASSEXACT
Weight
[kg/100m]
VE
Purch. Unit
[m]
PARRB-07G
B
2.4
3.1
>= 0.35
10.0
6.4
15
40
2.2
100
PARRB-10F
B
2.0
3.0
>= 0.25
13.0
9.4
20
50
2.6
100
PARRB-12F
B
2.1
3.0
>= 0.30
15.8
11.8
25
65
3.5
50
PARRB-17F
B
2.3
3.3
>= 0.35
21.2
16.5
30
80
5.5
50
PARRB-23F
B
2.3
3.5
>= 0.30
28.5
22.6
35
90
9.2
50
PARRB-23G
B
3.5
5.1
>= 0.25
28.5
21.7
40
100
9.2
50
PARRB-29F
B
2.5
3.7
>= 0.30
34.5
27.5
45
120
12.0
50
PARRB-29G
B
3.6
5.5
>= 0.25
34.5
26.8
50
120
12.0
50
PARRB-36F
B
2.0
3.3
>= 0.35
42.5
36.4
55
110
16.0
30
PARRB-36G
B
4.4
6.2
>= 0.30
42.5
35.9
60
180
16.0
30
PARRB-42M
B
3.5
5.3
>= 0.40
49.0
40.7
60
185
21.7
30
PARRB-48F
B
2.0
3.3
>= 0.35
54.5
47.5
65
190
22.0
30
PARRB-48G
B
4.3
6.2
>= 0.30
54.5
46.5
70
200
22.0
30
PARRB-52G
B
3.1
5.3
>= 0.50
63.0
52.0
125
300
36.5
10/30
PARRB-70G
B
3.0
6.2
>= 0.45
82.5
70.0
150
350
51.0
10/30
PARRB-95G
B
4.7
8.8
>= 0.50
106.0
90.0
170
400
75.0
10/30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表