您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
PRB-118 - Flange Bearings - Two-Bolt Flange, Metal
Reid Supply
Power Transmission
Rotary
Bearings
Mounted Bearings
Flange Bearings
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050101/prb-118.prj},{NB=PRB-122},{PN=PRB-122},{AMERSID=1091849},{APACID=-},{EMEAID=-},{SHAFTDIAMETER=1.06250000},{LOADRATE=4390},{A=5.81250000},{B=4.59375000},{C=0.50000000},{D=1.15625000},{E=1.58},{J=3.15625000},{K=0.709},{Y=0.083},{S=0.531250},{N=0.626},{BI=1.500},{URL=https://www.reidsupply.com/en-us/p/mounted-bearings/prb-122}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
SHAFTDIAMETER
Shaft Diameter
[Inch]
LOADRATE
Load Rate
ⁿ/ₐ
A
A Length
[Inch]
B
B Hole Spacing
[Inch]
C
C Flange Height
[Inch]
D
D Body Diameter
[Inch]
E
E Overall Height
[Inch]
J
J Width
[Inch]
K
K Bearing Center
[Inch]
Y
Y Bearing Offset
[Inch]
PRB-118
PRB-118
1046136
-
-
1/2
2900
3 7/8
3
7/16
1
1.32
2 1/8
0.594
0.094
PRB-119
PRB-119
1046137
-
-
5/8
2900
3 7/8
3
7/16
1
1.32
2 1/8
0.594
0.094
PRB-120
PRB-120
1046138
-
-
3/4
2900
4 7/16
3 17/32
7/16
15/16
1.31
2 3/8
0.591
0.091
PRB-185
PRB-185
1046143
-
-
7/8
3150
5 1/8
3 57/64
1/2
1 1/64
1.41
2 11/16
0.630
0.067
PRB-186
PRB-186
1091854
-
-
15/16
3150
5 1/8
3 57/64
1/2
1 1/64
1.41
2 11/16
0.630
0.067
PRB-121
PRB-121
1046139
-
-
1
3150
5 1/8
3 57/64
1/2
1 1/64
1.41
2 11/16
0.630
0.067
PRB-122
PRB-122
1091849
-
-
1 1/16
4390
5 13/16
4 19/32
1/2
1 5/32
1.58
3 5/32
0.709
0.083
PRB-188
PRB-188
1046144
-
-
1 5/16
4390
5 13/16
4 19/32
1/2
1 5/32
1.58
3 5/32
0.709
0.083
PRB-123
PRB-123
1046140
-
-
1 1/4
4390
5 13/16
4 19/32
1/2
1 5/32
1.58
3 5/32
0.709
0.083
PRB-190
PRB-190
1091855
-
-
1 1/4
5740
6 11/32
5 1/8
9/16
1 3/16
1.75
3 17/32
0.748
0.059
PRB-191
PRB-191
1091856
-
-
1 3/8
5740
6 11/32
5 1/8
9/16
1 3/16
1.75
3 17/32
0.748
0.059
PRB-192
PRB-192
1091857
-
-
1 7/16
5740
6 11/32
5 1/8
9/16
1 3/16
1.75
3 17/32
0.748
0.059
PRB-124
PRB-124
1046141
-
-
1 1/2
7340
6 7/8
5 21/32
9/16
1 13/32
2.02
3 15/16
0.828
0.080
PRB-194
PRB-194
1091858
-
-
1 11/16
7470
7 13/32
5 27/32
19/32
1 3/8
2.06
4 1/4
0.866
0.118
PRB-125
PRB-125
1046142
-
-
1 7/8
7900
7 3/4
6 3/16
19/32
1 17/32
2.15
4 17/32
0.866
0.118
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表