您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
IP-142 - Flange Bearings - Four-Bolt Flange, Thermoplastic
Reid Supply
Power Transmission
Rotary
Bearings
Mounted Bearings
Flange Bearings
Powered by
CAD模型選擇
{reidsupply/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050101/ip-142_asmtab.prj},{NB=IP-157},{PN=IP-157},{AMERSID=1046041},{APACID=-},{EMEAID=-},{TYPE=Stainless Steel Bearing Inserts},{BOREI=1 7/16},{BOREM=-},{A=4 21/32},{B=3 5/8},{C=5/8},{D=1 3/8},{E=1 27/32},{G=33/64},{K=0.6890},{PPATH=../p040385/p040385_asm_dir/ip-142/ip-142_asmtpl.prj},{URL=https://www.reidsupply.com/en-us/p/mounted-bearings/ip-157}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Bearing Type
ⁿ/ₐ
BOREI
Bore Inch
ⁿ/ₐ
BOREM
Bore mm
ⁿ/ₐ
A
A Length
ⁿ/ₐ
B
B Hole Spacing Center to Center
ⁿ/ₐ
C
C Flange Height
ⁿ/ₐ
D
D Body Height
ⁿ/ₐ
E
E Overall Height
ⁿ/ₐ
G
G Hole Size
ⁿ/ₐ
K
K Bearing Height to Center
[Inch]
IP-142
IP-142
1046026
-
-
Stainless Steel Bearing I...
1/2
-
3 3/8
2 1/2
17/32
1 3/32
1 7/16
7/16
0.5000
IP-143
IP-143
1046027
-
-
Stainless Steel Bearing I...
5/8
-
3 3/8
2 1/2
17/32
1 3/32
1 7/16
7/16
0.5000
IP-144
IP-144
1046028
-
-
Stainless Steel Bearing I...
3/4
-
3 3/8
2 1/2
17/32
1 3/32
1 7/16
7/16
0.5000
IP-145
IP-145
1046029
-
-
Stainless Steel Bearing I...
-
20
86
64
13
28
36.5
11
12.7000
IP-146
IP-146
1046030
-
-
Stainless Steel Bearing I...
7/8
-
3 3/4
2 3/4
9/16
1 3/32
1 7/16
7/16
0.5630
IP-147
IP-147
1046031
-
-
Stainless Steel Bearing I...
-
25
95
70
14
28
36.5
11
14.3000
IP-148
IP-148
1046032
-
-
Stainless Steel Bearing I...
1
-
3 3/4
2 3/4
9/16
1 3/32
1 7/16
7/16
0.5630
IP-149
IP-149
1046033
-
-
Stainless Steel Bearing I...
1 1/8
-
4 1/4
3 1/4
9/16
1 1/4
1 5/8
7/16
0.6260
IP-150
IP-150
1046034
-
-
Stainless Steel Bearing I...
-
30
108
83
14
32
41.3
11
15.9000
IP-151
IP-151
1046035
-
-
Stainless Steel Bearing I...
1 3/16
-
4 1/4
3 1/4
9/16
1 1/4
1 5/8
7/16
0.6260
IP-152
IP-152
1046036
-
-
Stainless Steel Bearing I...
1 1/4
-
4 1/4
3 1/4
9/16
1 1/4
1 5/8
7/16
0.6260
IP-153
IP-153
1046037
-
-
Stainless Steel Bearing I...
1 1/4
-
4 21/32
3 5/8
5/8
1 3/8
1 27/32
33/64
0.6890
IP-154
IP-154
1046038
-
-
Stainless Steel Bearing I...
1 5/16
-
4 21/32
3 5/8
5/8
1 3/8
1 27/32
33/64
0.6890
IP-155
IP-155
1046039
-
-
Stainless Steel Bearing I...
1 3/8
-
4 21/32
3 5/8
5/8
1 3/8
1 27/32
33/64
0.6890
IP-156
IP-156
1046040
-
-
Stainless Steel Bearing I...
-
35
118
92
16
35
46.8
13
17.5000
IP-157
IP-157
1046041
-
-
Stainless Steel Bearing I...
1 7/16
-
4 21/32
3 5/8
5/8
1 3/8
1 27/32
33/64
0.6890
IP-158
IP-158
1046042
-
-
Stainless Steel Bearing I...
1 1/2
-
5 1/8
4
21/32
1 15/32
2 3/32
35/64
0.7480
IP-159
IP-159
1046043
-
-
Stainless Steel Bearing I...
-
40
130
102
17
37
53.2
14
19.0000
IP-227
IP-227
1046044
-
-
Hard Chrome Coated Bearin...
3/4
-
3 3/8
2 1/2
17/32
1 3/32
1 7/16
7/16
0.5000
IP-228
IP-228
1046045
-
-
Hard Chrome Coated Bearin...
-
20
86
64
13
28
36.5
11
12.7000
IP-229
IP-229
1046046
-
-
Hard Chrome Coated Bearin...
7/8
-
3 3/4
2 3/4
9/16
1 3/32
1 7/16
7/16
0.5630
IP-230
IP-230
1046047
-
-
Hard Chrome Coated Bearin...
-
25
95
70
14
28
36.5
11
14.3000
IP-231
IP-231
1046048
-
-
Hard Chrome Coated Bearin...
1
-
3 3/4
2 3/4
9/16
1 3/32
1 7/16
7/16
0.5630
IP-232
IP-232
1046049
-
-
Hard Chrome Coated Bearin...
1 1/8
-
4 1/4
3 1/4
9/16
1 1/4
1 5/8
7/16
0.6260
IP-233
IP-233
1046050
-
-
Hard Chrome Coated Bearin...
-
30
108
83
14
32
41.3
11
15.9000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flange Bearing - Non-Expansion - Inch - Type K
Baldor Reliance
09.11.2021
PRB-118 - Flange Bearings - Two-Bolt Flange, Metal
Reid Supply
22.02.2022
MUCF - MUCF 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
24264-01 - Pillow block bearing flange type
norelem
26.06.2024
SKF-8100 - Flange Bearings - Four-Bolt Flange, Metal
Reid Supply
22.02.2022
PRB-126 - Flange Bearings - Four-Bolt Flange, Metal
Essentra Components
19.04.2016
SKF-437 - Flange Bearings - Four-Bolt Flange, Metal
Essentra Components
19.04.2016
SKF-8100 - Flange Bearings - Four-Bolt Flange, Metal
Essentra Components
19.04.2016
bx
VIPDO
26.01.2024
SHF - Shaft support
YTP
11.05.2022
UCF / PBT - Flange unit - Polymer and stainless steel - Base with 4 mountin...
HPC
17.02.2022
PUCF - PUCF 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
UCF - UCF 200
ASK Kugellagerfabrik Artur Seyfert
21.09.2022
IP-142 - Flange Bearings - Four-Bolt Flange, Thermoplastic
Essentra Components
19.04.2016
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表