目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B01.24 - Lifting bracket with pin and locating pins VW/AUDI
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
LIFTING FLANGE WITH BOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/staffe_di_sollevamento/b01_24.prj},{NB=B01.24.08000},{CA=39D 839/1},{DES=STAFFA+PERNO VW/AUDI KG.8000},{ML=8000},{MDW=16000},{D1=50},{D2=52},{A=188},{A1=177},{B=290},{B1=227.5},{C=125},{E=67},{F=75},{H=37.5},{K=80},{L=221},{M=68.5},{N=135},{S=35},{T=31},{U=62},{V=42.5},{W=45},{X=20},{FORM=A},{SCREW=M24x100},{MLX=08000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CA
Automotiv Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
ML
Max Load
[kg]
MDW
Max Die Weight
[kg]
D1
[mm]
D2
[mm]
A
[mm]
A1
[mm]
B
[mm]
B1
[mm]
C
[mm]
E
[mm]
F
[mm]
H
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
FORM
Form
ⁿ/ₐ
SCREW
Screws DIN 912-8.8
ⁿ/ₐ
B01.24.08000
39D 839/1
BRACKET+PIN VW/AUDI KG.80...
8000
16000
50
52
188
177
290
227.5
125
67
75
37.5
80
221
68.5
135
35
31
62
42.5
45
20
A
M24x100
B01.24.12500
39D 839/2
BRACKET+PIN VW/AUDI KG.12...
12500
25000
63
65
280
220
333
258.0
150
91
80
42.0
90
277
107.0
150
35
45
90
0.0
65
46
B
M36x120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表