目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S360 - Nuts for T-slots
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_360.prj},{NB=S360.16018},{CODE=S360.16018},{M=16},{D=17.7},{A=28x28},{AX=28},{B=20},{C=18},{NUT=18},{WEIGHT=60},{MAT=Steel class 8.8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
M
[mm]
D
[mm]
A
[mm]
B
[mm]
C
[mm]
NUT
Nut
ⁿ/ₐ
WEIGHT
Weight
[g]
MAT
Material
ⁿ/ₐ
S360.06008
S360.06008
6
7.7
13x13
10
6
8
9
Steel class 8.8
S360.08010
S360.08010
8
9.7
15x15
12
6
10
12
Steel class 8.8
S360.08012
S360.08012
8
11.7
18x18
14
7
12
22
Steel class 8.8
S360.10012
S360.10012
10
11.7
18x18
14
7
12
20
Steel class 8.8
S360.08014
S360.08014
8
13.7
22x22
16
8
14
41
Steel class 8.8
S360.10014
S360.10014
10
13.7
22x22
16
8
14
37
Steel class 8.8
S360.12014
S360.12014
12
13.7
22x22
16
8
14
35
Steel class 8.8
S360.08016
S360.08016
8
15.7
25x25
18
9
16
61
Steel class 8.8
S360.10016
S360.10016
10
15.7
25x25
18
9
16
59
Steel class 8.8
S360.12016
S360.12016
12
15.7
25x25
18
9
16
56
Steel class 8.8
S360.14016
S360.14016
14
15.7
25x25
18
9
16
52
Steel class 8.8
S360.08018
S360.08018
8
17.7
28x28
20
18
18
91
Steel class 8.8
S360.10018
S360.10018
10
17.7
28x28
20
18
18
87
Steel class 8.8
S360.12018
S360.12018
12
17.7
28x28
20
18
18
82
Steel class 8.8
S360.14018
S360.14018
14
17.7
28x28
20
18
18
70
Steel class 8.8
S360.16018
S360.16018
16
17.7
28x28
20
18
18
60
Steel class 8.8
S360.16020
S360.16020
16
19.7
32x32
24
12
20
110
Steel class 8.8
S360.18020
S360.18020
18
19.7
32x32
24
12
20
100
Steel class 8.8
S360.16022
S360.16022
16
21.7
35x35
28
14
22
176
Steel class 8.8
S360.18022
S360.18022
18
21.7
35x35
28
14
22
163
Steel class 8.8
S360.20022
S360.20022
20
21.7
35x35
28
14
22
155
Steel class 8.8
S360.16024
S360.16024
16
23.7
40x40
32
16
24
260
Steel class 8.8
S360.20024
S360.20024
20
23.7
40x40
32
16
24
235
Steel class 8.8
S360.22024
S360.22024
22
23.7
40x40
32
16
24
220
Steel class 8.8
S360.16028
S360.16028
16
27.7
44x44
36
18
28
383
Steel class 8.8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表