目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S350 - Extension nuts
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_350.prj},{NB=S350.18054},{CODE=S350.18054},{M=18},{S=27},{E=31.0},{H=54},{MAT=Steel class 8.8},{WEIGHT=170}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
M
[mm]
S
[mm]
E
[mm]
H
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[g]
S350.06018
S350.06018
6
10
11.5
18
Steel class 8.8
8
S350.08024
S350.08024
8
13
14.8
24
Steel class 8.8
19
S350.10030
S350.10030
10
17
19.6
30
Steel class 8.8
42
S350.12036
S350.12036
12
19
21.5
36
Steel class 8.8
64
S350.14042
S350.14042
14
22
25.0
42
Steel class 8.8
95
S350.16048
S350.16048
16
24
27.5
48
Steel class 8.8
120
S350.18054
S350.18054
18
27
31.0
54
Steel class 8.8
170
S350.20060
S350.20060
20
30
34.6
60
Steel class 8.8
240
S350.22066
S350.22066
22
32
36.9
66
Steel class 8.8
280
S350.24072
S350.24072
24
36
41.6
72
Steel class 8.8
400
S350.27081
S350.27081
27
41
47.3
81
Steel class 8.8
600
S350.30090
S350.30090
30
46
53.1
90
Steel class 8.8
850
S350.36108
S350.36108
36
55
63.5
108
Steel class 8.8
1470
S350.42126
S350.42126
42
65
75.0
126
Steel class 8.8
2340
S350.48144
S350.48144
48
75
86.5
144
Steel class 8.8
3600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表