您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
G Ø 40 - Extra heavy load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES G
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/g/g_40.prj},{NB=G40-115(0)},{CODE=G40-115},{DH=40},{DD=20},{LO=115},{RG=245},{SX=0.0},{S1=19.6},{F1=4802},{S2=23},{F2=5635},{S3=25.9},{F3=6339},{SN=28.8},{FN=7056},{SB=36.2},{FB=8869},{MAT=Cr-Si},{BXH=8.4 x 7.5},{H=7.500},{DE=37.6},{DE1=37.600},{B=8.400},{RG1=245.000},{DDNUM=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
G40-051
G40-051
40
20
51
628
0.000
51.000
8.7
5464
10.2
6406
11.5
7206
12.8
8038
15
8.4 x 7.5
G40-064
G40-064
40
20
64
487
0.000
64.000
10.9
5308
12.8
6234
14.4
7013
16
7792
19.5
8.4 x 7.5
G40-076
G40-076
40
20
76
379
0.000
76.000
12.9
4889
15.2
5761
17.1
6481
19
7201
23.3
8.4 x 7.5
G40-089
G40-089
40
20
89
321
0.000
89.000
15.1
4847
17.8
5714
20.0
6428
22.3
7158
26.7
8.4 x 7.5
G40-102
G40-102
40
20
102
281
0.000
102.000
17.3
4861
20.4
5732
23.0
6449
25.5
7166
33.8
8.4 x 7.5
G40-115
G40-115
40
20
115
245
0.000
115.000
19.6
4802
23
5635
25.9
6339
28.8
7056
36.2
8.4 x 7.5
G40-127
G40-127
40
20
127
221
0.000
127.000
21.6
4774
25.4
5613
28.6
6315
31.8
7028
40.7
8.4 x 7.5
G40-139
G40-139
40
20
139
190
0.000
139.000
23.8
4522
28
5320
31.3
6103
35
6650
44.5
8.4 x 7.5
G40-152
G40-152
40
20
152
168
0.000
152.000
25.8
4334
30.4
5107
34.2
5746
38
6384
49.6
8.4 x 7.5
G40-178
G40-178
40
20
178
146
0.000
178.000
30.3
4424
35.6
5198
40.1
6015
44.5
6497
59.9
8.4 x 7.5
G40-203
G40-203
40
20
203
132
0.000
203.000
34.5
4554
40.6
5359
45.7
6029
50.8
6706
67.1
8.4 x 7.5
G40-254
G40-254
40
20
254
107
0.000
254.000
43.2
4622
50.8
5436
57.2
6115
63.5
6795
86.3
8.4 x 7.5
G40-305
G40-305
40
20
305
87.8
0.000
305.000
51.9
4557
61
5356
68.6
6025
76.3
6699
103.6
8.4 x 7.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表